SKINTOP KR-M 16X1.5 ATEX PLUS BU SKINTOP KR-M 16X1.5 ATEX PLUS BU 54115415 SKINTOP® KR-M ATEX plus blue, metric plastic cable gland with high degree of protection and reducing seal insert, explosion-proof
SKINTOP K-M 12X1.5 ATEX PLUS BU SKINTOP K-M 12X1.5 ATEX PLUS BU 54115400 SKINTOP® K-M ATEX plus blue, metric plastic cable gland with high degree of protection for intrinsically safe circuits, explosion-proof
CMP 20SPXSS2KREX1RA5 M20 NI PL MÄSSING CMP 20SPXSS2KREX1RA5 M20 NI PL MÄSSING 83127032 Gastät ATEX-förskruvning med RAPID Ex (snabbhärdande) tätningsmassa för oskärmade/oarmerade kablar. Stort dimensionsområde, enkel att montera.
SKINTOP K-M 20X1.5 ATEX PLUS BK SKINTOP K-M 20X1.5 ATEX PLUS BK 54115220 SKINTOP® K-M ATEX plus, metrisk plast förskruvning med hög IP klass. För ATEX installationer.
SKINTOP MS-M ATEX BRUSH 20X1.5 SKINTOP MS-M ATEX BRUSH 20X1.5 52110029 SKINTOP® MS-M ATEX BRUSH, brass cable gland, 360° screen contact, anti-static & impact-resistant at cold temperatures, for chemical industry
SKINTOP MSR-M 20X1.5 ATEX SKINTOP MSR-M 20X1.5 ATEX 53112725 SKINTOP® MSR-M ATEX, anti-static brass cable gland with cold impact resistance and reducing seal insert, explosion-proof
SKINTOP KR-M 12X1.5 ATEX PLUS BK SKINTOP KR-M 12X1.5 ATEX PLUS BK 54115205 SKINTOP® KR-M ATEX plus, metric plastic cable gland with high degree of protection and reducing seal insert, explosion proof
SKINTOP MS-M 12X1.5 ATEX SKINTOP MS-M 12X1.5 ATEX 53112700 SKINTOP® MS-M ATEX, anti-static brass cable gland with cold impact resistance and maximum reliability, explosion-proof