ÖLFLEX CLASSIC 110 3G1,5
ÖLFLEX CLASSIC 110 3G1,5
1119303
ÖLFLEX® CLASSIC 110 – Styrkabel i PVC, VDE-registrerad, oljebeständig och flexibel för ett flertal applikationer, 300/500V, även för YSLY eller YY
Off into the field: be it in the F&B, mechanical engineering or intralogistics areas, the M12A data connector is an expert in the field of signal transmission at sensor-actuator level. With this plastic connector, cable assembly takes place by means of soldering, and is therefore resistant to shocks and vibrations.
Art nr | PL_POLZAHL | Anslutningstyp | PL_DYN_LEITERQUERSCHNITTFLEXIBEL_MM | Enhet | Pris | |
---|---|---|---|---|---|---|
381166329
| 12 | Hona | 0.5 | |||
381166322
| 12 | Hane | 0.5 |