ÖLFLEX CLASSIC 110 3G1,5
ÖLFLEX CLASSIC 110 3G1,5
1119303
ÖLFLEX® CLASSIC 110 – Styrkabel i PVC, VDE-registrerad, oljebeständig och flexibel för ett flertal applikationer, 300/500V, även för YSLY eller YY
Off into the field: be it in the F&B, mechanical engineering or intralogistics areas, the M12A data connector is an expert in the field of signal transmission at sensor-actuator level. With this plastic connector, cable assembly can be carried out without any special tools whatsoever thanks to the screw connection. Numerous variants are available.