![](https://t3.lappcdn.com/typo3conf/ext/setu_bootstrap/Resources/Public/Images/blank.gif)
H07Z-K 90°C 1X16 BK
H07Z-K 90°C 1X16 BK
4726016
H07Z-K 90°C, <HAR>, halogenfri enkelledare, harmoniserad. För användning i kopplingsskåp, märkspänning 450/750V
Locks reliably, does not burn, and protects the internal insert from dust and moisture: these are just three of the essential features of our newly revamped rectangular connector housing. The lightweight polyamide panel-mount base is also halogen-free, UV-resistant and securely sealed to the device or machine thanks to the NBR material.
The panel-mount base of the EPIC® H-A 3 series is now available with a new design, with a marking arrow and an integrated seal. The single lever is no longer made of metal, but plastic.