BASIC BUNTBANDVERKTYG
BASIC BUNTBANDVERKTYG
62120321
BASIC cable tie pliers for easy and cost-effective assembly of plastic cable ties up to a width of 4,8 mm
STEEL GUN HT-338 cable tie pliers for easy and cost-effective assembly of stainless steel cable ties to a width for 7,9 mm, avoids sharp edges and therefore minimizes the risk of serious injuries
Art nr | Produktbeskrivning | För buntband | Max buntbandsbredd (mm) | D x V (mm) | Vikt (kg) | Antal / förp. | Enhet | Pris | |
---|---|---|---|---|---|---|---|---|---|
83250022
| FLEXIMARK® HT-338 | Rostfritt stål | 7.9 | 178 x 140 | 0,56 | 1 |