ÖLFLEX TRAIN 331 600V 1X0,75 GY
ÖLFLEX TRAIN 331 600V 1X0,75 GY
15331107
ÖLFLEX® TRAIN 331 600V - enkelledare enligt EN 50264-3-1 av typ M, för spårfordon/järnväg, 0,6/1 kV, EN 45545: HL1-HL3, NF F 16-101: C/F0, NFPA 130
We stay connected. This is definitely the case with our pin and socket contacts for the EPIC® SOLAR 4 GEN2 solar connectors. The crimp contact provides maximum contact reliability between the contact and the cable, and establishes a vibration-resistant connection. Suitable for conductor cross-sections of 4.0 – 6.0 mm2 and automated assembly.
För solpanelsparker upp till 1,5 kV systemspänning
Art nr | PL_VERPACKUNGSEINHEIT1 | Enhet | Pris | |
---|---|---|---|---|
44428273
| 1 | |||
44428272
| 1 |