Dear website visitor, you are about to leave the German website of the Lapp
Group and are therefore subject to the privacy provisions of the selected website. Thank you for your
understanding!
Cable-Eater is a cable conduit for bundling cables and conductors. Main application is the bundling and protection of cables in cable pre-assembly, electrical industry and switch cabinets.
Cable-Eater is a cable conduit for bundling cables and conductors. Main application is the bundling and protection of cables in cable pre-assembly, electrical industry and switch cabinets.
Cable-Eater is a cable conduit for bundling cables and conductors. Main application is the bundling and protection of cables in cable pre-assembly, electrical industry and switch cabinets.
Cable-Eater is a cable conduit for bundling cables and conductors. Main application is the bundling and protection of cables in cable pre-assembly, electrical industry and switch cabinets.
Cable-Eater is a cable conduit for bundling cables and conductors. Main application is the bundling and protection of cables in cable pre-assembly, electrical industry and switch cabinets.
Cable-Eater is a cable conduit for bundling cables and conductors. Main application is the bundling and protection of cables in cable pre-assembly, electrical industry and switch cabinets.
Cable-Eater is a cable conduit for bundling cables and conductors. Main application is the bundling and protection of cables in cable pre-assembly, electrical industry and switch cabinets.
Cable-Eater is a cable conduit for bundling cables and conductors. Main application is the bundling and protection of cables in cable pre-assembly, electrical industry and switch cabinets.
Cable-Eater is a cable conduit for bundling cables and conductors. Main application is the bundling and protection of cables in cable pre-assembly, electrical industry and switch cabinets.
Tidigare: MULTI-STANDARD SC 2.1 ÖLFLEX® WIRE MS 2.1, anslutnings- och styrkabel, PVC-ledarkabel för fältförläggning, UL MTW VW-1, UL AWM style 1015 600 V, CSA TEW FT1, HAR H07V-K
Tidigare: MULTI-STANDARD SC 2.1 ÖLFLEX® WIRE MS 2.1, anslutnings- och styrkabel, PVC-ledarkabel för fältförläggning, UL MTW VW-1, UL AWM style 1015 600 V, CSA TEW FT1, HAR H07V-K
Tidigare: MULTI-STANDARD SC 2.1 ÖLFLEX® WIRE MS 2.1, anslutnings- och styrkabel, PVC-ledarkabel för fältförläggning, UL MTW VW-1, UL AWM style 1015 600 V, CSA TEW FT1, HAR H07V-K
Vätsketät, robust skyddsslang i galvaniserat stål med PVC-mantel. Klarar temperaturer från -25°C till +70°C. Hög slaghållfasthet. Beställ direkt i vår webshop!
Tidigare: MULTI-STANDARD SC 2.1 ÖLFLEX® WIRE MS 2.1, anslutnings- och styrkabel, PVC-ledarkabel för fältförläggning, UL MTW VW-1, UL AWM style 1015 600 V, CSA TEW FT1, HAR H07V-K
H05V-K, HAR, kraft- och styrkabel, PVC, 300/500V, ledningsdragning av enheter och styrskåp, flamhämmande, klass 5/fintrådig, fast installation, ring/spole
H05V-K, HAR, kraft- och styrkabel, PVC, 300/500V, ledningsdragning av enheter och styrskåp, flamhämmande, klass 5/fintrådig, fast installation, ring/spole
PVC-kabel för förbindning mellan komponenter i apparatskåp och elcentraler, intern förbindning i motorer, andra komponenter. <HAR>-certifierad. Beställ direkt.
PVC-kabel för förbindning mellan komponenter i apparatskåp och elcentraler, intern förbindning i motorer, andra komponenter. <HAR>-certifierad. Beställ direkt.
Tidigare: MULTI-STANDARD SC 2.1 ÖLFLEX® WIRE MS 2.1, anslutnings- och styrkabel, PVC-ledarkabel för fältförläggning, UL MTW VW-1, UL AWM style 1015 600 V, CSA TEW FT1, HAR H07V-K
Kopparfläta för EMC-kompatibel skärmning skyddar kabeln från interferens som överförs via andra elektriska fält, även för bilindustrin (ISO-TS-godkänd).
Kopparfläta för EMC-kompatibel skärmning skyddar kabeln från interferens som överförs via andra elektriska fält, även för bilindustrin (ISO-TS-godkänd).
PVC-kabel för förbindning mellan komponenter i apparatskåp och elcentraler, intern förbindning i motorer, andra komponenter. <HAR>-certifierad. Beställ direkt.
Längre leveranstid. Kontakta kundservice för att beräkna din leveranstid: Sverige 0155-777 80, Danmark 4395 0000.
Fördelar
Kabelns flexibiliet är till största delar bevarad
Spiralformat kapat rör
För tidsbesparande kabel- och ledningsbuntning
Användningsområden
För tillverkning av kabelenheter med förgreningar
För skydd mot mekaniska påfrestningar
Produktegenskaper
Svart variant: Reaktion vid brandpåverkan enligt UL 94 HB
Inklusive
Art.nr. 61759940: Lindningsverktyg
Klassificering ETIM 5
ETIM 5.0 Class-ID: EC002604
ETIM 5.0 Class-Description: Kabelbuntslang
Klassificering ETIM 6
ETIM 6.0 Class-ID: EC002604
ETIM 6.0 Class-beskrivning: Spiralskyddsslang
Allmänt
Svart version: UV-beständig
Material
Svart version: polyamid (silikon- & halogenfri)
Naturlig och färgad: Polyetylen
Temperaturområde
Svart utförande: -40 °C till +120 °C. Naturfärgat och färgat utförande: -50°C till 85°C
Andra färger och storlekar finns tillgängliga vid förfrågan.
Fotografierna och ritningar/grafik är inte i skala och motsvarar inte detaljerade bilder av respektive produkt.
Priser som visas i artikeltabeller innan du loggar in är bruttopriser, exklusive koppartillägg för kabel. Ditt nettopris visas i kassan efter inloggning. Detaljerad information om det totala priset inklusive fraktkostnad samt eventuella tillägg och avgifter visas i kassan under Prisinformation.