SKINDICHT RWV-M 25X1.5 UTAN E+D
SKINDICHT RWV-M 25X1.5 UTAN E+D
52107831
SKINDICHT® RWV-M without E+D, angle cable gland with cable running parallel to the housing wall, corrosion-resistant and combinable
SKINDICHT® SE-M without E+D, angular cable outlet for missing connection thread and high mechanical load, can be combined
Art nr | Benämning/storlek | Höjd (mm) | Total bredd (mm) | Längd (mm) | Förp. | Enhet | Pris | |
---|---|---|---|---|---|---|---|---|
SKINDICHT® SE-M utan E+D | ||||||||
52108001
| M 20 x 1,5 | 31.0 | 42.0 | 42.0 | 10 | |||
52108011
| M 25 x 1,5 | 40.0 | 60.0 | 60.0 | 5 | |||
52108021
| M 32 x 1,5 | 51.5 | 66.0 | 76.0 | 1 |
Text