SKINDICHT SE-M 220
SKINDICHT SE-M 220
52108040
SKINDICHT® SE-M 220/320, angular cable outlet with 2-3 separate cable outlets, for missing connection thread and high mechanical load
SKINDICHT® SE-M without E+D, angular cable outlet for missing connection thread and high mechanical load, can be combined
Art nr | Benämning/storlek | Höjd (mm) | Total bredd (mm) | Längd (mm) | Förp. | Enhet | Pris | |
---|---|---|---|---|---|---|---|---|
SKINDICHT® SE-M utan E+D | ||||||||
52108001
| M 20 x 1,5 | 31.0 | 42.0 | 42.0 | 10 | |||
52108011
| M 25 x 1,5 | 40.0 | 60.0 | 60.0 | 5 | |||
52108021
| M 32 x 1,5 | 51.5 | 66.0 | 76.0 | 1 |