SKINMATIC® KB-M
SKINMATIC® KB-M, metric mounting tool for simultaneous core drilling and cutting of metric threads, especially for thin components
SKINMATIC QUICK SET 1
SKINMATIC QUICK SET 1
61610000
SKINMATIC® QUICK Set 1, metric mounting tool for installations in very tight spaces, easy and safe handling using open ratchet system
SKINMATIC RZ
SKINMATIC RZ
61791260
SKINMATIC® RZ, universal mounting tool, adjustable for all wrench sizes ranging from 14-33mm, assembling after the cables are already inserted
SKINMATIC MH M50 / SW54
SKINMATIC MH M50 / SW54
61791267
SKINMATIC® MH Set, metric mounting tools with shaped contact surface for SKINTOP® gland sizes up to M110x2
SKINMATIC DMG 2-10NM
SKINMATIC DMG 2-10NM
61610012
SKINMATIC® QUICK Set 1, metric mounting tool for installations in very tight spaces, easy and safe handling using open ratchet system
SKINMATIC DMG 5-25NM
SKINMATIC DMG 5-25NM
61610013
SKINMATIC® QUICK Set 1, metric mounting tool for installations in very tight spaces, easy and safe handling using open ratchet system
SKINMATIC QUICK SET 1
SKINMATIC QUICK SET 1
61610000
SKINMATIC® QUICK Set 1, metric mounting tool for installations in very tight spaces, easy and safe handling using open ratchet system
SKINMATIC KB-M 25X1.5
SKINMATIC KB-M 25X1.5
61791277
SKINMATIC® KB-M, metric mounting tool for simultaneous core drilling and cutting of metric threads, especially for thin components
SKINMATIC KB-M 20X1.5
SKINMATIC KB-M 20X1.5
61791276
SKINMATIC® KB-M, metric mounting tool for simultaneous core drilling and cutting of metric threads, especially for thin components
SKINMATIC KB-M 16X1.5
SKINMATIC KB-M 16X1.5
61791275
SKINMATIC® KB-M, metric mounting tool for simultaneous core drilling and cutting of metric threads, especially for thin components
SKINMATIC KB-M 12X1.5
SKINMATIC KB-M 12X1.5
61791274
SKINMATIC® KB-M, metric mounting tool for simultaneous core drilling and cutting of metric threads, especially for thin components
SKINMATIC MH M110 / SW135
SKINMATIC MH M110 / SW135
61791288
SKINMATIC® MH Set, metric mounting tools with shaped contact surface for SKINTOP® gland sizes up to M110x2
SKINMATIC MH M63 PLUS / SW75
SKINMATIC MH M63 PLUS / SW75
61791269
SKINMATIC® MH Set, metric mounting tools with shaped contact surface for SKINTOP® gland sizes up to M110x2
SKINMATIC MH M63 / SW67
SKINMATIC MH M63 / SW67
61791268
SKINMATIC® MH Set, metric mounting tools with shaped contact surface for SKINTOP® gland sizes up to M110x2
SKINMATIC MH M50 / SW54
SKINMATIC MH M50 / SW54
61791267
SKINMATIC® MH Set, metric mounting tools with shaped contact surface for SKINTOP® gland sizes up to M110x2
SKINMATIC MH M90 / SW115
SKINMATIC MH M90 / SW115
61791287
SKINMATIC® MH Set, metric mounting tools with shaped contact surface for SKINTOP® gland sizes up to M110x2
SKINMATIC MH M75 / SW95
SKINMATIC MH M75 / SW95
61791286
SKINMATIC® MH Set, metric mounting tools with shaped contact surface for SKINTOP® gland sizes up to M110x2
ÖLFLEX TRAIN 331 600V 1X0,75 GY
ÖLFLEX TRAIN 331 600V 1X0,75 GY
15331107
ÖLFLEX® TRAIN 331 600V - enkelledare enligt EN 50264-3-1 av typ M, för spårfordon/järnväg, 0,6/1 kV, EN 45545: HL1-HL3, NF F 16-101: C/F0, NFPA 130
ÖLFLEX TRAIN 331 600V 1X0,75 GY
ÖLFLEX TRAIN 331 600V 1X0,75 GY
15331107
ÖLFLEX® TRAIN 331 600V - enkelledare enligt EN 50264-3-1 av typ M, för spårfordon/järnväg, 0,6/1 kV, EN 45545: HL1-HL3, NF F 16-101: C/F0, NFPA 130
KOPPARFLÄTA FÖR SKÄRMNING CU 410
KOPPARFLÄTA FÖR SKÄRMNING CU 410
61721380
Kopparfläta för EMC-kompatibel skärmning skyddar kabeln från interferens som överförs via andra elektriska fält, även för bilindustrin (ISO-TS-godkänd).
SKINDICHT O-RING M12 (9X1.5) NBR
SKINDICHT O-RING M12 (9X1.5) NBR
53102001
SKINDICHT® O-ring NBR metrisk, tätningsring för säker tätning mot kåpan som skydd mot olja, damm och vatten, UV- och ozonbeständig
SKINDICHT MR-M 80X2 / M 75X1.5 MS BLANK
SKINDICHT MR-M 80X2 / M 75X1.5 MS BLANK
52006579
SKINDICHT® MR-M, förminskare som överbryggar storleksskillnaden mellan förskruvningens anslutningsgänga och gängat hål i en kapsling
RJ45 plug TM11 Hirose (5.8mm sleeve)
RJ45 plug TM11 Hirose (5.8mm sleeve)
CE6321
RJ45 field mountable connector, qualified for 100Mbit - data transmission; suitable for industrial environment and Officearea; Hirose TM11
RJ 45 plug TM21 Hirose BG (PU=50)
RJ 45 plug TM21 Hirose BG (PU=50)
CE6324
RJ45-kontakt för fältmontage, lämplig för 1 Gbit-överföring; lämpligt för industriell användning och i kontorsmiljöer; Hirose TM21
SKINDICHT SM-PE-M 12X1.5 KONTRAMUTTER
SKINDICHT SM-PE-M 12X1.5 KONTRAMUTTER
52103300
SKINDICHT® SM-PE-M, metrisk kontramutter med "knivar" för bra jordning, av förnicklad mässing, lämplig för EMC-installationer
UNITRONIC BUS PB TRAY 1x2x0,64
UNITRONIC BUS PB TRAY 1x2x0,64
2170856
PROFIBUS DP-kabel med PLTC-ER-godkännande enl. UL, för öppen ledningsdragning på kabelhylla. Temperaturområde från -40 °C till +80 °C
H-BE 10 SF INSATS HANE - FJÄDERKLÄM
H-BE 10 SF INSATS HANE - FJÄDERKLÄM
10400100
H-BE är den vanligast förekomna insatsserien på marknaden. Finns i olika anslutningsteknologier och kombinerar enkelt montage, hantering och pris/prestanda förhållande på ett optimalt sätt.
PAGOB-12P11Z FSKR.DRAGAVL.
PAGOB-12P11Z FSKR.DRAGAVL.
83155441
Vibrationssäker slangförskruvning med plast- eller metallgänga som är snabb att montera och enkel att öppna utan verktyg. Beställ direkt i vår webshop!
FÄSTPLATTA 100ST SVART 19X19 5469 RBE
FÄSTPLATTA 100ST SVART 19X19 5469 RBE
83871002
Fästplattor för säker fixering av buntband med skruv, nit eller lim. Detekterabar variant för livsmedelsindustrin finns. Beställ direkt i vår webshop!
LG-AT200Z LIGGANDE-X 200X75
LG-AT200Z LIGGANDE-X 200X75
83188328
Avgrening i sendzimirförzinkad stålplåt som skyddar kablar i riktningsförändring och monteras ihop med raka kanaler/kabelrännor. Beställ direkt i vår webshop!
RST 4-RKMWV 4-225/0,3 M
RST 4-RKMWV 4-225/0,3 M
83402694
Robust och driftsäker anslutningskabel med utrymmesoptimerad konstruktion samt snabbt och enkelt montage. Beställ direkt i vår webshop!
EPIC POWER LS1.5 D BCM 3,6MM AU 1,0-2,5
EPIC POWER LS1.5 D BCM 3,6MM AU 1,0-2,5
44429318
EPIC® POWER LS1.5 Honkontakter till serien runda kontakter storlek 1,5
ETHERLINE SERVO DQ Y CAT.5e
ETHERLINE SERVO DQ Y CAT.5e
2170938
Industriell Ethernet givarledning för DRIVE CLiQ-systemgränssnitt, kategori 5e, med ett extra ledarpar för strömförsörjning, lämplig för fast dragning för enstaka rörlig användning
MC 2,5 SCEM AG 0.5 STIFT
MC 2,5 SCEM AG 0.5 STIFT
1121300C
De svarvade kontakterna för ledardimensioner 0,5-4 mm² finns i hyls- och stiftkontakter.
IE-5-M12D-S-1-H-2-26-7-RJ45
IE-5-M12D-S-1-H-2-26-7-RJ45
2171085
Industrial Ethernet Patchcord, Cat.5e, kontakt M12 till kontakt RJ45, halogenfri, flexibel
SILVYN COMPACT NPT 1/2" - 3/8" NPB
SILVYN COMPACT NPT 1/2" - 3/8" NPB
61803832
SILVYN® COMPACT NPT - nickelpläterad anslutningsarmatur i mässing med polerad yta som ger IP67-skydd
HITRONIC PCF DUPLEX FRNC-PUR indoor
HITRONIC PCF DUPLEX FRNC-PUR indoor
28020702
HITRONIC® PCF DUPLEX-kabel för olika applikationer, sub-kabeldiameter 2,9 mm, kabelfärg svart för utomhus A-VQ(ZN)HB2Y 2K200/230; orange för inomhus J-V(ZN)H11Y
HITRONIC HQA-Plus3200 6x2E 9/125 OS2
HITRONIC HQA-Plus3200 6x2E 9/125 OS2
26644912
HITRONIC® HQA ADSS plus cable, non-metallic, for outside plant aerial, double outer sheath; A-DQ2Y(ZN)2Y
Art nr | Benämning/storlek | Borrlängd (mm) | Total längd, C mm | Antal / förp. | Enhet | Pris | |
---|---|---|---|---|---|---|---|
SKINMATIC® KB-M | |||||||
61791274 | M 12 x 1,5 | 30 | 130.0 | 1 | |||
61791275 | M 16 x 1,5 | 35 | 150.0 | 1 | |||
61791276 | M 20 x 1,5 | 40 | 165.0 | 1 | |||
61791277 | M 25 x 1,5 | 45 | 185.0 | 1 |
Leveranstid 1-3 dagar.
Leveranstid 6-8 dagar.
Längre leveranstid. Kontakta kundservice för att beräkna din leveranstid: Sverige 0155-777 80, Danmark 4395 0000.
Användningsområden
- För samtidig borrning och skärning av metriska gängor. Särskilt lämplig för tunnaväggiga detaljer och plåtar
Klassificering ETIM 5
- ETIM 5.0 Class-ID: EC000945
- ETIM 5.0 Class-Description: Borr
Klassificering ETIM 6
- ETIM 6.0 Class-ID: EC000945
- ETIM 6.0 Class-beskrivning: Borr
Material
- HSSE
- RoHS-direktivet gäller inte.
- Fotografierna och ritningar/grafik är inte i skala och motsvarar inte detaljerade bilder av respektive produkt.
-
Priser som visas i artikeltabeller innan du loggar in är bruttopriser. Exklusive koppartillägg för kabel. Ditt nettospris visas först efter inloggning i Kassan.
Detaljerad information om det totala priset inkl. fraktkostnad samt eventuella tillägg och avgifter visas först i Kassan i steget Prisinformation.