EPIC H-A 16 BS 17-32 INSATS HONA - SKRUV
EPIC H-A 16 BS 17-32 INSATS HONA - SKRUV
10541000
H-A-insatsen kan användas i trånga utrymmen. Den har en skruvanslutning med direkt kabelinföring på baksidan.
The rectangular connector insert with cage clamp connection is perfect for anyone who wants to assemble without special tools. It ensures a vibration-proof connection and is made of a robust, non-flammable plastic in accordance with UL94 V-0. The 3+PE insert fits into EPIC® H-A 3 series housing and also has UL approval.
Art nr | Artikelbeskrivning | Kontakttyp | Trådskydd | Förpackningsenhet | Enhet | Pris | |
---|---|---|---|---|---|---|---|
44424055
| EPIC H-A 003 M CL | hane | ja | 10 | |||
44424056
| EPIC H-A 003 F CL | hona | ja | 10 |