ÖLFLEX TRAIN 331 600V 1X0,75 GY
ÖLFLEX TRAIN 331 600V 1X0,75 GY
15331107
ÖLFLEX® TRAIN 331 600V - enkelledare enligt EN 50264-3-1 av typ M, för spårfordon/järnväg, 0,6/1 kV, EN 45545: HL1-HL3, NF F 16-101: C/F0, NFPA 130
Locks reliably, does not burn, and protects the internal insert from dust and moisture: these are just three of the essential features of our newly revamped rectangular connector housing. The lightweight polyamide hood is also halogen-free, UV-resistant and has an M20 thread for connecting a cable or conduit gland.
The hood of the EPIC® H-A 3 series is now available with a new design, including a marking arrow and an M20 thread.