
EPIC POWER M12 G4 M20 3+PE M (1)
EPIC POWER M12 G4 M20 3+PE M (1)
44423144
EPIC® M12 Strömpanelbas, 630V och 12A, skruvanslutning 0,75-1,5mm²
This compact M12 connector with FE contact comes into play if you want more power. It is used to supply power to small devices and motors in direct current applications (63 V, 16 A per contact). The E-coding prevents incorrect plugging with other connectors.
Art nr | Version | Kontaktelement inkluderade | Plätering | Montage | Insatskonfiguration | Enhet | Pris | |
---|---|---|---|---|---|---|---|---|
381166349
| Hona | 5 | Au | M12 | 4+PE | |||
381166348
| Hane | 5 | Au | M12 | 4+PE |