SKINTOP MS-SC NPT 1/2" SKINTOP MS-SC NPT 1/2" 53112920 SKINTOP® MS-SC NPT, brass cable gland with highly conductive, flexible EMC contact, for cables with and without inner sheath
SKINTOP MS NPT 1'' SKINTOP MS NPT 1'' 53112044 SKINTOP® MS NPT, nickel-plated brass cable gland with conical NPT thread and wide, variable clamping ranges for optimum strain relief
SKINTOP MS NPT BRUSH 1'' SKINTOP MS NPT BRUSH 1'' 53112047 SKINTOP® MS-NPT BRUSH, uncomplicated brass cable gland with fast screen contact and maximum assembly freedom, NPT connection thread
SKINTOP INOX SC NPT 3/8" SKINTOP INOX SC NPT 3/8" 53806819 SKINTOP® INOX/SKINTOP® INOX-R, korrosionsbeständig förskruvning i rostfritt stål med slät yta, kompakt konstruktion och beständig mot havsvatten
SKINTOP ST NPT 1/2'' RAL 7001 SGY SKINTOP ST NPT 1/2'' RAL 7001 SGY 53016030 SKINTOP® NPT, polyamide cable gland with conical NPT thread and wide, variable clamping ranges for optimum strain relief
SKINTOP HYGIENIC SC NPT 1/4" SKINTOP HYGIENIC SC NPT 1/4" 54114300 SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R, resistant stainless steel cable gland with smooth surfaces for use in product zone
SKINTOP HYGIENIC NPT 1/4" SKINTOP HYGIENIC NPT 1/4" 54114100 SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R, resistant stainless steel cable gland with smooth surfaces for use in product zone
SKINTOP INOX NPT 1/4" SKINTOP INOX NPT 1/4" 53806778 SKINTOP® INOX/SKINTOP® INOX-R, korrosionsbeständig förskruvning i rostfritt stål med slät yta, kompakt konstruktion och beständig mot havsvatten