SKINMATIC RZ
SKINMATIC RZ
61791260
SKINMATIC® RZ, universal mounting tool, adjustable for all wrench sizes ranging from 14-33mm, assembling after the cables are already inserted
SKINMATIC® KB-M, metric mounting tool for simultaneous core drilling and cutting of metric threads, especially for thin components
Art nr | Benämning/storlek | Borrlängd (mm) | Total längd, C mm | Antal / förp. | Enhet | Pris | |
---|---|---|---|---|---|---|---|
SKINMATIC® KB-M | |||||||
61791274 | M 12 x 1,5 | 30 | 130.0 | 1 | |||
61791275 | M 16 x 1,5 | 35 | 150.0 | 1 | |||
61791276 | M 20 x 1,5 | 40 | 165.0 | 1 | |||
61791277 | M 25 x 1,5 | 45 | 185.0 | 1 |